System reference
Handling system sand core in sizing
System solutions | Mechanical and plant engineering | Metal | Foundry

3-Jaw Concentric Grippers
Series GPD5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 3-jaw concentric grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Challenge
Pick-up of up to 4 sand cores in a sizing bath. Rotation of the cores to evenly distribute the size and deposit the 5 sand cores in a row.
Solution
The sand cores are picked up in the center. The 4-fold endless rotation units are driven by two motors. Swivel units for the unfolding process are integrated.
Highlights and technical data
- IP64
- Pneumatic
- Drive AC servo motor
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 1020 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 12 [mm] |
IP class | IP64 |
System weight | 116 [kg] |
Built-in standard components