System reference

Handling system loading / unloading BAZ

System solutions | Mechanical and plant engineering | Metal | Machining

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 2-jaw parallel grippers
  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
2. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Challenge

Depalletizing of solid aluminum raw pallets from the stack. Added to this was the high demand on the cycle time and thus the dynamics of the robot.

Solution

A combined suction / gripper system ensures a secure hold of the aluminum plate. First, the plate is lifted from the stack by suction cups. Then a parallel gripper is moved in to load the machine tool in the dynamic.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force6300 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke16 [mm]
IP classIP40
System weight122 [kg]

CONTACT US

Personal data
Message