System reference
Gripper for wheel carriers
Gripper | System solutions | Mobility | Automobile | Drive train for combustion engines
Challenge
Steel parts are being machined in this application example. Precisely feeding different wheel carrier variants into a hydraulic expansion chuck was a special challenge.
Solution
The solution was a pneumatic loading and unloading stroke integrated into the gripper. In addition, an active pressure unit for holding while clamping was used in the device.
Highlights and technical data
- IP40
- Pneumatic
Technical Data
Drive type | PNEU |
Max. gripping force | 1200 [N] |
Gripping concept | FORM |
Gripping safety device | DRUCKSICHER |
Max. stroke | 60 [mm] |
IP class | IP40 |
System weight | 82 [kg] |
Max. workpiece weight | 30 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components