Component reference

Gripper for indoor farming

Gripper | Components | Consumer goods | Food and beverages

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
1. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
Task & Solution

The young company Organifarms has used a standard component from the GEP2000 series for its BERRY robot to harvest ripe strawberries. The robot was specially developed for picking strawberries. Thanks to the precise and intelligent position detection, the end effector only opens just before the fruit. This prevents damage to the fruit or even the entire plant. The specially developed gripper jaws enable simultaneous cutting and clamping.

Highlights and technical data
  • 10 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • Self locking mechanism
  • Positionable
  • Gripping force adjustable
  • IO-Link
  • Clean room certified
Built-in standard components

CONTACT US

Personal data
Message