Component reference
Production of steering pinions for car steering systems
Gripper | Components | Mobility | Automobile | Chassis
Task & Solution
- Milling and machining of 3,000 steering pinions in 10 different sizes
- Robot with pneumatic gripper type GPP5008NC grips pinions and transfers them to the milling aisles in the machining center
- Equipped with a protector, the GPP5000 achieves a tightness of IP67, so that this gripper can also be used under the most difficult environmental conditions, such as in machining centers or grinding machines
- Fast movement and high gripping force
- Extremely robust: steel-in-steel profile groove guide
- Durable even in harsh environments: corrosion-protected and additionally equipped with a wiper with double lip for the guides
Built-in standard components