ZiMo mobile robot cell
Series Standard

  • Can be operated intuitively and used flexibly
    With a robot-independent user interface, programming is possible without any previous knowledge. Thanks to the design using function blocks and instructions at complex points, programming becomes intuitive and possible for anyone.
  • Can be used collaboratively or cooperatively
    By using cobots, you can use ZiMo in collaborative mode. If you want to move at faster speeds, you can switch to cooperative mode by selecting the safety scanners.
  • Ideal for small and varying batch sizes
    ZiMo is ideal for use with rapidly changing workpieces for which permanent automation solutions are not worthwhile.
  • Boost your productivity and optimize complex production processes
    ZiMo can supplement productivity with night and weekend shifts so that you can increase production productivity in automated mode.
Series features
  • MATCH Ecosystem
  • IP54
  • Handling weight up to 5 kg (minus gripping system)
  • Handling weight up to 10 kg (minus gripper system)
  • Reach up to 1,520 mm
  • IP44 (IP54 on request)