ZU40-N-14M-M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
Diameter | 40 [mm] |
Material | NBR |
Fixing thread | G1/4" external |
Filter type | Mesh filter |
Lifting force parallel at 20 kPa | 1.42 [kg] |
Lifting force parallel at 60 kPa | 2.24 [kg] |
Lifting force parallel at 90 kPa | 2.8 [kg] |
Vertical lifting force at 20 kPa | 2.04 [kg] |
Vertical lifting force at 60 kPa | 3.97 [kg] |
Vertical lifting force at 90 kPa | 5 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 5.5 [cm³] |
Weight | 0.012 [kg] |
Downloads
PDF datasheet
Download