ZFCF60-N-38F

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
Diameter | 60 [mm] |
Material | NBR |
Fixing thread | G3/8" internal |
Lifting force parallel at -20 kPa | 5.5 [kg] |
Lifting force parallel at -60 kPa | 13.3 [kg] |
Lifting force parallel -90 kPa | 16.7 [kg] |
Lifting force vertical at -20 kPa | 5.6 [kg] |
Lifting force vertical at -60 kPa | 15.2 [kg] |
Lifting force vertical at -90 kPa | 22.3 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Blue |
Operating temperature | -20 ... +110 [°C] |
Volume | 14.6 [cm³] |
Weight | 0.047 [kg] |
Downloads
PDF datasheet
Download