ZFCF40-PU-18F

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
Diameter | 40 [mm] |
Material | Polyurethan |
Fixing thread | G1/8" internal |
Lifting force parallel at -20 kPa | 2.1 [kg] |
Lifting force parallel at -60 kPa | 5 [kg] |
Lifting force parallel -90 kPa | 7.2 [kg] |
Lifting force vertical at -20 kPa | 2.9 [kg] |
Lifting force vertical at -60 kPa | 6.9 [kg] |
Lifting force vertical at -90 kPa | 9.9 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 4.4 [cm³] |
Weight | 0.016 [kg] |
Downloads
PDF datasheet
Download