Flat suction cup
Series ZF

  • Diameter: 15 mm–300 mm
  • Optimum geometry
    • For flat surfaces
    • Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
    • Available in a wide range of diameters
  • Application areas
    • Intralogistics
    • Wood and composite materials
    • Metal