Bellows suction cup
Series ZBL

  • Diameter: 10 mm–50 mm
  • Optimum geometry
    • For handling flexible workpieces
    • Height compensation and damping function with up to 4.5 folds
  • Application areas
    • Packaging
    • Consumer goods
    • Intralogistics