Cross clamp
Series SO-131

- On both sides, the profiles are inserted into a groove. So a very high angle stability is ensured Releasing the fixing on one profile side, the profile can be moved parallelly and set The profile may be shifted in parallel and adjusted by loosening the mount on one side of the profile