FWR80L-00-B

Tool Changers
Series FWR
- Automated tool change without external activation
In interaction with the storage station, the changer is actuated mechanically during retraction. As a result, no additional power supply is required for the change operation. - Manual tool change
The sizes FWR40 and FWR50 can be opened with just one hand. If this is not desired, you can lock the actuation manually. - Optional media transmission
Customize the tool changer to your application. With the energy elements of the WER1500 series, you can transfer different media with standard connections!
Technical Data
Connecting flange according EN ISO 9409-1 | TK 80 |
Handling weight max. | 29 [kg] |
Tool weight max. | 12 [kg] |
Pneumatic energy transfer | 4 [Quantity] |
Flow per connector M5 | 170 [l/min] |
Flow per connector G1/8″ | 650 [l/min] |
Electrical energy transfer | optional |
Offset at coupling max. in X,Y | 2.2 [mm] |
Offset at coupling max. in X,Y | 1.5 [°] |
Operating pressure for energy transmission | -0.6 ... 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 9.97 [kgcm²] |
Protection to IEC 60529 | IP44 |
Weight | 0.67 [kg] |
Benefits in detail

- Fix part
For robot side assembly - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Loose part presence sensing
Via inductive proximity switch - Mounting for energy element
Direct connection, without adapter plates - Loose part
For tool side assembly - Locking
Manual actuation Automatic actuation via a storage station - Lock for manual actuation (optional)
Secure against inadvertent loosening - Integrated air feed-through
Air / vaccum transfer Hoseless control possible
Energy Elements
Transmission mode Communication
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1500FIL01-00-A | ![]() | M12 | 5 | |
WER1500FIL01-19-A | ![]() | M12 | 5 | |
WER1500LIL01-00-A | ![]() | M12 | 5 | |
WER1500LIL01-19-A | ![]() | M12 | 5 |
Transmission mode Protective element
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1500LLN00-00-A | ![]() | |||
WER1500LLN00-19-A | ![]() |
Transmission mode electrical
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1500FSI04-00-A | ![]() | M8 | 4 | |
WER1500FSI04-19-A | ![]() | M8 | 4 | |
WER1500LSI04-19-A | ![]() | M8 | 4 | |
WER1500FSI08-00-A | ![]() | M12 | 8 | |
WER1500FSI08-10-A | ![]() | M8 | 8 | |
WER1500FSI08-19-A | ![]() | M8 | 8 | |
WER1500FSI12-00-A | ![]() | M12 | 12 | |
WER1500FSI24-05-A | ![]() | 24 | ||
WER1500FSI36-05-A | ![]() | 36 | ||
WER1500LSI04-00-A | ![]() | M8 | 4 | |
WER1500LSI04-15-A | ![]() | M8 | 2x4 | |
WER1500LSI08-00-A | ![]() | M12 | 8 | |
WER1500LSI08-10-A | ![]() | M8 | 8 | |
WER1500LSI08-19-A | ![]() | M8 | 8 | |
WER1500LSI12-00-A | ![]() | M12 | 12 | |
WER1500LSI24-05-A | ![]() | 24 | ||
WER1500LSI36-05-A | ![]() | 36 |
Transmission mode pneumatic
Fixing thread | Number of fluid couplings | No. of contacts | ||
---|---|---|---|---|
WER1500FPL01-03-A | ![]() | G1/4" | 1 | |
WER1500FPL01-06-A | ![]() | G1/8" | 2 | |
WER1500FPL02-12-A | ![]() | M5 | 2 | |
WER1500LPL01-03-A | ![]() | G1/4" | 1 | |
WER1500LPL01-06-A | ![]() | G1/8" | 2 | |
WER1500LPL02-12-A | ![]() | M5 | 2 |