WER1500FSI08-00-A

Energy element
Series WER1500
Technical Data
Function | Signal current |
No. of contacts | 8 |
Fixing thread | M12 |
Series | WER1500 |
Transmission mode | electrical |
Compatible with installation size | HWR2031 / HWR2040 / HWR2050 / HWR63-B / HWR80-B / WPR5031-A / WPR5040-A / WPR5050-A / WPR5063-A / WPR5080-A / FWR40-B / FWR50-B / FWR63-B / FWR80-B |
Compatible with | Fixed part |
Connection type | Spring contacts |
Nominal current | 2 [A] |
Supply voltage | 30 [V] |
Connection type | Male |
Connection type | Round plug |
Joining force | 8 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.047 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER1500LSI08-00-A | 8 | Round plug | M12 | ![]() |
WER1500LSI08-10-A | 8 | Round plug | M8 | ![]() |
WER1500LSI04-15-A | 2x4 | Round plug | M8 | ![]() |
WER1500LSI12-00-A | 12 | Round plug | M12 | ![]() |
WER1500LLN00-00-A | ![]() |