DENSO robotics
The requirements and challenges caused by the use of robots are becoming more and more varied, especially due to the wide range of tasks. Thanks to the large selection of Zimmer Group end effectors, the challenges and requirements for a wide range of application areas are covered and, together with the ecosystem of DENSO robots, pave the way for automation with industrial-level performance and innovative safety and reliability.
In particular, the MATCH ecosystem ensures maximum compatibility and flexibility in handling thanks to the universal, robot-specific standardized communication interface. Grippers and vacuum systems are both possible. This not only brings together speed with maximum precision, it also bridges the gaps between collaborative and industrial robots – even in applications that require speed and lifting capacity on an industrial level.
YOUR BENEFITS
- Optimization of productivity
- High precision and thus increased quality
- Improved production processes
- Reduced manufacturing costs
- New options in production processes thanks to robot-based implementation of complex work steps
Application areas
SMART COMMUNICATION MODULE FOR DENSO ROBOTS
Speedy commissioning thanks to ready-to-connect communication modules
Thanks to the ready-to-connect communication modules from Zimmer Group, activating and integrating intelligent IO-Link and Digital IO grippers with cobots and industrial robots from DENSO is as easy as can be. Here, the Smart Communication Module (SCM) from Zimmer Group translates the IO-Link communication system into digital inputs and outputs (Digital I/O) and vice versa, thus ensuring data exchange to the robot control system for the most information possible. To set up this information exchange optimally and as simply as possible, prepared cable sets for DENSO robots are available.
Compatible with all IO-Link grippers
No matter which grippers from Zimmer Group you have, all IO-Link gripper components can be used with the right adapter plate between the specific DENSO robot flange and ISO pitch circle. As a gateway for the end effector, the SCM – an integrated communication module – communicates with the robot control system. This ensures complete and simultaneously easy activation of the end effector, without losses and with maximum safety and reliability. The uniform interface ensures maximum compatibility with DENSO robots. The voltage is supplied directly by the robot in order to transfer information from the robot flange to the DENSO RC8A robot control system (Hand-IO) reliably and without faults.
Maximum convenience with intuitive software
The combination of the Comfort app and TP-RC7/8 control panel enables convenient and direct activation and programming of the gripper functions using the teach pendant, thus combining the benefits of an easy setup, including essential commands for efficient and smooth automatic operation. The robots from DENSO and the extensive portfolio of end effectors from Zimmer Group ensure the perfect conditions for highly precise, optimal automation with industrial robots and collaborative robotics.

What do you offer your customers as a well-known manufacturer in the area of robotics?
Steffen Wissel: "Denso, as a leading manufacturer of industrial robots in the compact segment, offers six-axis robots in load capacities from 2.5 to 60 kg and ranges from 430 to 2500 mm; In the area of SCARA robots, from the 350 mm to 1 m range and load capacities up to 20 kg. We offer these robots in a standard design as well as in IP65 for dirty environments and even clean rooms. We also have special solutions, such as a communication flange, and the integration of grippers, like those from Zimmer here at the booth."
Kai Kohler (Zimmer Group): "What is your current perspective on the market, the trend, and the necessities? What solutions are needed?"
Steffen Wissel: "We see challenges in terms of maximum flexibility, open interfaces, and prefabricated solutions for end customers, as we see here in the example of Zimmer."
Kai Kohler (Zimmer Group): "Thank you, Steffen, for the insight, as well as for many exciting joint projects."

ROBOTICS PRODUCT FINDER
Discover our convenient Product Finder for robot grippers and accessories. With the aid of well-founded selection criteria, you get a selection of ideal product suggestions tailored to you as quickly as possible. View an overview of all the most important data at a glance and narrow down your search with helpful filters and parameters.

Gripper Product Finder
Are you looking for the right gripper for your application? Get an overview of our extensive range with our Product Finder. Sorting by stroke, gripping force and drive type helps you filter the search results. You can also calculate your user-specific parameters. Try it now!