Smart Communication Module
IO-LINK MEETS DIGITAL I/O
The Smart Communication Module (SCM) is a master gateway that is suitable for all Zimmer Group IO-Link components. The SCM can control two devices with its two channels and functionally offers the direct conversion of IO-Link to Digital I/O. This allows IO-Link devices to be integrated into a digital infrastructure and the extended range of functions of the IO-Link device to be used almost in full.
YOUR BENEFITS
- Translates IO-Link to digital inputs and outputs (Digital I/O) and from Digital I/O to IO-Link
- Easy control of intelligent IO-Link grippers via 24 V Digital I/O
- Configuration and training take place using the corresponding intuitive guideZ software
- Can be used with one or two grippers depending on the flexibility required
- Up to 15 different workpieces can be trained for one gripper
- Available as a stand-alone or robot-specific solution, including connection to the controller and APP for easy setup and programming
COMPLETE MATCH SOLUTION OR COMPLETE CONVENTIONAL SOLUTION
Whether MATCH end-of-arm ecosystem or conventional – the ready-to-connect communication modules from the Zimmer Group
enable a complete solution tailored to your needs. Thanks to the direct integration of a digital infrastructure,
secure and interference-free communication from gripper to machine is guaranteed.
MATCH complete solution
Complete solution with standardized
robot interface MATCH. Including SCM,
operating software and tool.
Includes:
+ Smart Communication Module
+ Software package guideZ, expertZ
monitorZ
+ Comfort app
+ Robot-specific
connecting elements
+ MATCH robot module
+ MATCH gripper
Conventional complete solution
Conventional complete solution from the gripper
to the SCM, including intuitive operating software,
to the tool.
Includes:
+ Smart Communication Module
+ Software package guideZ, expertZ
monitorZ
+ Comfort app
+ Robot-specific
connection elements
+ Conventional gripper
SCM + COMFORT , READY TO CONNECT
Easy integration of the SCM
placed in the robot module via a ready-to-connect
cable and controller.
Includes:
+ Smart Communication Module
+ Software package guideZ, expertZ
monitorZ
+ Comfort app
+ Robot-specific
connection elements
SCM + Comfort
Easy actuation and operation of the gripper directly with the respective robot control pendant thanks to the Comfort app.
Includes:
+ Smart Communication Module
+ Software package guideZ, expertZ
monitorZ
+ Comfort app
SCM
The intelligent gateway between grippers and the robot control system translates IO-Link on digital inputs and outputs.
Includes:
+ Smart Communication Module
+ Software package guideZ, expertZ
monitorZ

1 Status
Status display SCM and IO-Link device
2 Ethernet / RJ45
Temporary connection for gripper configuration
3 Digital input
Digital inputs for controlling the gripper actuators
4 IO-Link / Device 1
Connection gripper module 1
5 Digital Output
Digital outputs for monitoring the gripper sensors
6 IO-Link / Device 2
Connection gripper module 2
7 Power supply
Power supply SCM and gripper

Technical data | ||||
---|---|---|---|---|
Order No. | SCM-C-00-00-A | |||
Voltage [V] | 24 V ± 10% | |||
Current consumption [A]* | SCM without gripper type 0.075 A SCM with gripper GEH6040IL without gripper movement type 0.215 A SCM with gripper GEP2010IL without gripper movement type 0.1 A | |||
Protection class to IEC 60529 | IP20 | |||
Operating temperature [°C] | +5 ... +50 | |||
Configuration | Ethernet with RJ45 | |||
Gripper control | 2 channels with IO-Link port Class B | |||
Interface to higher-level control system | 12 digital inputs 24 V PNP logic, 12 digital outputs 24 V PNP logic |
* For the load current consumption of the gripper, refer to the respective gripper documentation
Application example
The SCM is installed in the robot control cabinet and communicates directly with the robot control system via its Digital I/O. On the gripper side, the 5 pins of the IO-Link are connected directly to the SCM using an external or, if available, internal cable.