KAG500B5

Plug-in connector straight with cable
Series KAG
- Plug-in Connector straight with Cable
- available in different sizes
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Technical Data
Fixing thread | M8 |
Connection type | Female |
Connection type | Socket |
Version | Straight |
No. of contacts | 5 |
Rated voltage | 30 [V] |
Current load (at 40°C) | 3 [A] |
Insulation resistance | ≥108Ω |
Resistance | ≤5mΩ |
Contact material | Metal, CuSn, gold-plated |
Contact-carrier material | Plastic, TPU, BK |
Grip body material | Plastic, TPU, BK |
Coupling nut material | Metal, CuZn, nickel-plated |
Sealing material | FPM/FKM |
Cable sheath material | PUR |
Cable length | 5 [m] |
Cable-Ø | 4.7 [mm] |
Nr. of wires x diameter | 5x0,25 [mm²] |
Bend radius (fixed) | 5xØ |
Bend radius (repeated) | 10xØ |
Temperature range (repeated) | -30 ... +90 [°C] |
Temperature range (fixed) | -50 ... +90 [°C] |
Temperature range (drag chain) | -25 ... +60 [°C] |
Maintenance free (max.) | 3 million cycles |
Torsion | +/-180°/m, < 1 million cycles |
Rated voltage cable | ≤300 [V] |
Protection to IEC 60529 | IP67 |
Certification | UL /CSA |
Cable end assembly | open cable end |
Flame retardant | Yes |
Seawater resistant | Yes |
Recyclable | Yes |
PWIS-free | Yes |
RoHS compliant | Yes |
Acid- and alkali resistant | Yes |
Ozone resistant | Yes |
UV resistant | Yes |
Hydrolysis proof | Yes |
Drag chain-adapted | Yes |
Torsion resistant | Yes |
Welding sparks resistent | Yes |
Halogen-free | Yes |
Silicone free | Yes |
Oil resistant | Yes |