Linear Rail Slides
Series LSX

- Precise double rail profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP40
- Magnetic field sensor

- Linear guide with recirculating ball and wiper
two way linear guide for forces and moments capacity - Patented, hydraulic shock absorber
adjustable end position damping included in scope of delivery - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Mounting groove for magnetic field sensor
integrated, space saving position sensing - Robust, lightweight housing
Hard-coated aluminum alloy - Drive
double-acting pneumatic cylinder - Intake flange
quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G and AP...V