Needle gripper
Series SCH

- Smooth stroke configuration
Adjust the needle stroke individually and smoothly via the direct needle setting - Flat structure
Due to its compact design, you save precious space in your machine - Query about magnetic field sensor technology
Detecting the end position allows you to have faster cycle times and an integrated control system
Series features
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor

- Extending needles
gripping by penetration - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment
by shifting in an elongated hole - Drive
two double-acting pneumatic cylinders - Energy supply
- Mounting and positioning
- Sensing slot
mounting and positioning of magnetic field sensors