External gripper
Series RG

  • Surface protection with rubber knobs
    Continuously protect the surface of your workpieces and minimise rejections in the process
  • Secure hold
    The coefficient of friction ensures your workpiece stays held reliably, even under high dynamics
  • Direct drive
    The control system with only one pneumatic line reduces installation effort and interference contours
Series features
  • IP67
  • Maintenance free
Vue Debug
Installation size: RG0-30
Order-No.Gripping diameter min.Gripping diameter max.Gripping force in closing 
RG0-300 [mm]28 [mm]350 [N]
Installation size: RG10-60
Order-No.Gripping diameter min.Gripping diameter max.Gripping force in closing 
RG10-6010 [mm]58 [mm]1000 [N]
  1. Mounting and positioning
  2. Drive
    direct via rubber membrane
  3. Energy supply
    possible from several sides
  4. Robust, lightweight housing
    Hard-coated aluminum alloy