O-ring assembly grippers, inner
Series GSI

- Concentration on the essentials
Only pay for what you need - individual standard gripper specific to O-ring inside assembly - Adjustable expanding stroke
Prevents the O-ring from overexpanding and ensures consistent production quality - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Series features
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor

- Spread jaws
to position the O-ring in the groove of the workpiece - Ejector (piston rod)
to remove the O-ring - Driven by three single-acting pneumatic cylinders
drive for grabber jaws drive for spread jaws drive for ejector - Grabber jaw
to grab the O-ring - Force transfer
via lever and connecting rod - Stroke adjustment on grabber jaws
prevents overstretching of O-ring during assembly - Stroke on spread jaws
adjustable to fit bore diameter of workpiece - Mounting and positioning
axial, on the gripper bottom