NJ8-E2S

Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
Design | Inductive Proximity Switches |
Weight | 0.01 [kg] |
Protection to IEC 60529 | IP68 |
Connection type | Connector |
Tightening torque | 8 [Nm] |
Installation size | NJ |
Mounting length | 34,1 [mm] |
Effective operating voltage | 24 [V DC] |
Load current capacity | 200 [mA] |
Rated insulation voltage | 250 [V AC] |
Rated short circuit current | 100 [A] |
Rated operating distance Sn | 2.00 [mm] |
Supply voltage | 10 ... 30 [V DC] |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 10 [V DC] |
Power indicator | No |
Operating temperature | -25 ... +70 [°C] |
Operating temperature max. | +70 [°C] |
Operating temperature min. | -25 [°C] |
Installation type | flush |
Electrical version | DC, direct current |
Function display | Yes |
Housing Material | Stainless steel |
Assured switching distance Sa | 1,60 [mm] |
Basic standard | IEC 60947-5-2 |
Short-circuit-proof | Yes |
Load capacitance max. | 500 [μF] |
No-load current damped max. | 9 [mA] |
Current consumption max. | 25 [mA] |
Max. no-load current undamped | 3 [mA] |
Effective operating distance Sr | 2.2 [mm] |
Ripple max. | 15 [%] |
Switching output | PNP |
Switching frequency | 1500 [Hz] |
Switching function | Normally open (NO) |
Sensor-Ø | M8x1 [mm] |
Voltage drop | 2,5 [V] |
Connector type | M8x1 |
Depth | 46 [mm] |
Ambient temperature range | -25 ... +70 [°C] |
Protected against polarity reversal | Yes |
Active surface material | PBT |
Repetition accuracy | <5 [%] |
Certification | CE |
Connection | Connector |