MFS01-S-KHC-P1-PNP

Magnetic Field Sensors
Series MFS
- for sensing a piston position on pneumatic cylinders
- non-contacting and wear-free for long service life
Technical Data
Design | Magnetic Field Sensors |
Weight | 0.01 [kg] |
Protection to IEC 60529 | IP68 |
Connection type | Cable/Connector |
Fixing thread | M8 |
Response sensitivity typ. | 1.7 [mT] |
Nr. of wires x diameter | 3x0.14 [mm²] |
Installation size | MFS01 |
Supply voltage | 10 ... 30 [V DC] |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 10 [V DC] |
Operating temperature | -30 ... +80 [°C] |
Operating temperature max. | +80 [°C] |
Operating temperature min. | -30 [°C] |
Damper housing length | 13 [mm] |
Continuous current | ≤100 [mA] |
Installation type | Cable outlet radial |
Power-up pulse protection | Yes |
Electrical version | DC 3-wire |
Housing Material | Plastics |
Hysteresis typ. | ≤0,4 [mT] |
Cable length | 0.3 [m] |
Short-circuit-proof | Yes |
Reproducibility | ≤0,1 [mT] |
Switching output | PNP |
Switching frequency | 1000 [Hz] |
Switching function | Normally open (NO) |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Voltage drop | ≤2,5 [V] |
Current consumption | ≤8 [mA] |
Overrun distance typ. | 2 [mm] |
Ambient temperature range | -30 ... +80 [°C] |
Protected against polarity reversal | Yes |
Cable sheath material | PUR |
Certification | CE |
Cylinder design | C-slot |
TM value | 20 [a] |
MTTFd value | 1432 [a] |
Bending radius when using a drag chain, min. | 5xØ |
Bending radius for fixed routing, min. | 3xØ |
Connection | Cable with connector |