KAW1000B8

Plug-in Connector Angled with Cable
Series KAW
- Plug-in Connector angled with Cable
- available in different sizes
- Halogen, silicone and PVC free
- Suitable for drag chains (10xØ)
Technical Data
Design | Plug-in Connector Angled with Cable |
Weight | 0.03 [kg] |
Protection to IEC 60529 | IP67 |
Connection type | Female |
Connection assignment | 12POLBUC |
Fixing thread | M12 |
Connection type | Socket |
Nr. of wires x diameter | 8x0,34 [mm²] |
No. of contacts | 8 |
Version | Angle |
Type of construction | Angle |
Installation size | KAW1000 |
Rated voltage | 30 [V] |
Bend radius | 10xØ |
Resistance | ≤5mΩ |
Cable end assembly | open cable end |
Flame retardant | Yes |
Halogen-free | Yes |
Hydrolysis proof | Yes |
Insulation resistance | ≥109Ω |
Cable length | 10 [m] |
Cable-Ø | 4.7 [mm] |
Rated voltage cable | ≤300 [V] |
Oil resistant | Yes |
Ozone resistant | Yes |
Recyclable | Yes |
Acid- and alkali resistant | Yes |
Drag chain-adapted | Yes |
Welding sparks resistent | Yes |
Seawater resistant | Yes |
Silicone free | Yes |
Current load (at 40°C) | 2 [A] |
Temperature range (fixed) | -40 ... +90 [°C] |
Temperature range (drag chain) | -25 ... +60 [°C] |
Torsion resistant | Yes |
UV resistant | Yes |
Sealing material | FPM/FKM |
Grip body material | Plastic, TPU, BK |
Cable sheath material | PUR |
Contact material | Metal, CuZn, gold-plated |
Contact-carrier material | Plastic, TPU, BK |
Coupling nut material | Metal, CuZn, nickel-plated |
Certification | UL /CSA |
Bending radius for fixed routing, min. | 10xØ |