Legacy Product TPS200

Clamping element
Series TPS
Technical Data
Shaft Ø | 200 [mm] |
Operating pressure min. | 5.5 [bar] |
Holding torque | 500 [Nm] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 10 [kg] |
Benefits in detail

- Clamping flange
For fastening to the shaft - Clamping segments
Fastens clamping disk inside the element - Housing
- Pneumatic piston
Ring pistons move the clamping segments longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit