MBPS3503AS1A

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | MR | 35 | MRW..A | show variant |
Schneeberger | MR | 35 | MRW..B | show variant |
Schneeberger | MR | 35 | MRW..C | show variant |
Schneeberger | MR | 35 | MRW..D | show variant |
Schneeberger | MR | 35 | MRW..E | show variant |
Thomson | 522 | 35 | 512..A | show variant |
Thomson | 522 | 35 | 512..B | show variant |
Thomson | 522 | 35 | 512..C | show variant |
Thomson | 522 | 35 | 512..D | show variant |
Thomson | 522 | 35 | 512..E | show variant |
Technical Data
Holding force | 2600 [N] |
Operating pressure min. | 4.5 [bar] |
Installation direction | from the front |
max. length clamping | 1057 |
Operating pressure max. | 6.5 [bar] |
Wiper | yes |
Weight | 1.4 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit