Tool Changers
Series FWR

Installation Size: FWR40
Order-No.Connecting flange according EN ISO 9409-1Handling weight max.Tool weight max.
FWR40F-00-ATK 4013 [kg]5 [kg]
FWR40L-00-ATK 4013 [kg]5 [kg]
Installation Size: FWR50
Order-No.Connecting flange according EN ISO 9409-1Handling weight max.Tool weight max.
FWR50F-00-ATK 5016 [kg]7 [kg]
FWR50L-00-ATK 5016 [kg]7 [kg]
Installation Size: FWR63
Order-No.Connecting flange according EN ISO 9409-1Handling weight max.Tool weight max.
FWR63F-00-ATK 6320 [kg]10 [kg]
FWR63L-00-ATK 6320 [kg]10 [kg]
Installation Size: FWR80
Order-No.Connecting flange according EN ISO 9409-1Handling weight max.Tool weight max.
FWR80F-00-ATK 8029 [kg]12 [kg]
FWR80L-00-ATK 8029 [kg]12 [kg]
  1. Fix part
    For robot side assembly
  2. Connecting flange
    partial mounting circle in accordance with EN ISO 9409-1
  3. Loose part presence sensing
    Via inductive proximity switch
  4. Mounting for energy element
    Direct connection, without adapter plates
  5. Loose part
    For tool side assembly
  6. Locking
    Manual actuation Automatic actuation via a storage station
  7. Lock for manual actuation (optional)
    Secure against inadvertent loosening
  8. Integrated air feed-through
    Air / vaccum transfer Hoseless control possible

Exception: WER1000FPL04-12-B and WER1000LPL04-12-B cannot be used!