Long-stroke axes
LINEAR ACTUATORS FOR YOUR HANDLING PROCESSES
PRECISION, DYNAMICS AND SPEED
Long-stroke axes are essential components in automation technology and offer reliable solutions for precise linear movements over long distances. Spindle axes and toothed-belt axes in particular have proven themselves in this area. Spindle axes are characterized by their high precision and feed forces, ideal for applications that require accuracy and resilience. Toothed-belt axes, on the other hand, score with high dynamics and speed, making them perfect for fast-motion sequences and large working areas. Discover the advantages of both types of axes and find out how you can take your production efficiency to a new level with the AMS and AMB series.
OUR KNOW-HOW - YOUR ADVANTAGE
High force and torque
In combination with the integrated guide rail, the optimized axle profile enables maximum absorption of forces and torques.
Optional drivetrain
The drivetrain, which consists of a clutch, gearbox, motor, drive controller and other accessories, is available upon request.
Maximum travel speeds
The optional spindle support enables high-feed speeds, even with long strokes in a gentle manner.
Short cycle times
Maximum speeds of up to 5 m/s and accelerations of up to 50 m/s² are possible.
Integrated clamping element
The optional clamping element enables high clamping forces without interfering contours or longer overall lengths.
axes with toothed belt drive
Technical data | ||||
---|---|---|---|---|
Size | Stroke max. [mm] | Speed max. [m/s] | Acceleration max. [m/s²] | Holding force [N] |
AMB040 | 1.810 | 4 | 50 | - |
AMB060 | 5.670 | 5 | 50 | 400 |
AMB080 | 5.610 | 5 | 50 | 650 |
AMB120 | 5.550 | 5 | 50 | 1.200 |
axes with spindle drive
Technical data | ||||
---|---|---|---|---|
Size | Stroke max. [mm] | Speed max. [m/s] | Acceleration max. [m/s²] | Holding force [N] |
AMS040 | 900 | 0,5 | 30 | - |
AMS060 | 1.970 | 1,5 | 30 | 250 |
AMS080 | 2.100 | 2 | 30 | 500 |
AMS120 | 2.300 | 3,2 | 30 | 1.000 |