Needle gripper
Series ST
![](/fileadmin/_processed_/3/a/csm_SOM_BIL_SER_ST__SALL__AIN__V5_0a6024df1d.png)
- Smooth stroke configuration
Customise the stroke for your application with infinitely variable adjustment using an adjusting dial - Workpiece drain function
This function guarantees the quick and reliable deposit of the workpiece and prevents disruptions to the process sequence - Query about magnetic field sensor technology
Detecting the end position allows you to have shorter cycle times and an integrated control system
Series features
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
![](/fileadmin/_processed_/2/1/csm_SOM_SCH_FUN_ST__SALL__AIN__V3_7201a5d335.png)
- Extending needles
gripping by penetration - Force transfer
via hardened steel taper pin - Needle wiper
helps wiping the workpiece - Stroke adjustment
adjustment of the needle stroke - Integrated spring
for return - Blow off air connection
to reject the workpiece with air - Energy supply
possible from several sides (size ST40) - Drive
single-acting pneumatic cylinder with spring return - Sensing slot
mounting and positioning of magnetic field sensors