2-Jaw Angular Grippers
Series GZ

"The proven"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Fitted machinable gripper jaws
By machining the supplied gripper jaws, you can quickly acquire a gripper jaw customised to your needs - Smooth stroke configuration
Configure your own unique stroke - regardless of the gripper jaws!

- Adjustable switch cam
direct sensing of gripper jaw movement - Fixing for mounting block
for inductive proximity switch - Steel (C45K) gripper jaw
can be machined to suit individual applications and hardened - Adjusting screw
Infinitely adjustable opening stroke setting of gripper jaw for exact adjustment of the workpiece - Drive
direct drive via plunger pistons - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)