2-Jaw Angular Rotary Grippers
Series DGK
"TWO in ONE"
- Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw - 2 in 1
Gripping and swivelling in a module allows optimum utilisation of the installation space - Individually adjustable
How you stay flexible: 90° or 180° swivel angle - You decide what your application requires on site
Installation Size: DGK20 | ||||
Order-No. | Stroke per jaw | Gripping force in closing | Gripping moment in closing | |
---|---|---|---|---|
DGK20N | 90 [°] | 150 [N] | 3 [Nm] |
- Stroke adjustment screw
Infinitely adjustable opening stroke - Gripper jaw
individual gripper finger mounting - Guided toggle lever mechanism
synchronized the movement of the gripper jaws mechanically self-locking - Endposition 0/90/180° adjustment
endstops for 0°/90°/180° included with purchase - Rotating-drive mechanism
robust, wear-resistant - Drive
two double-acting pneumatic cylinders - Slot for magnetic field sensor
sensing of the rotational position and gripper jaw position