all energy elements with pneumatic transmission
Number of fluid couplings | Fixing thread | Operating pressure | Flow per connector | Suitable for tool changer | Products | |
---|---|---|---|---|---|---|
![]() | 15 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | WWR1160 WWR1200 | read more |
![]() | 1 | G1/4" | -0.6 ... 10 [bar] | 500 [l/min] | HWR63 HWR80 WWR63 WWR80 FWR63 FWR80 | read more |
![]() | 1 | G3/8" | -0.6 ... 10 [bar] | 1100 [l/min] | WWR100 WWR125 WWR160 WWR1160 WWR1200 | read more |
![]() | 2 | G1/4" | -0.6 ... 10 [bar] | 750 [l/min] | WWR100 WWR125 WWR160 WWR1160 WWR1200 | read more |
![]() | 2 | G1/8" | -0.6 ... 10 [bar] | 500 [l/min] | HWR63 HWR80 WWR63 WWR80 | read more |
![]() | 2 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | HWR63 HWR80 HWR2031 HWR2040 HWR2050 WWR40 WWR50 WWR63 WWR80 FWR40 FWR50 FWR63 FWR80 | read more |
![]() | 4 | G1/8" | -0.6 ... 10 [bar] | 270 [l/min] | WWR100 WWR125 WWR160 WWR1160 WWR1200 | read more |
![]() | 4 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | HWR63 HWR80 HWR2031 HWR2040 HWR2050 WWR40 WWR50 WWR63 WWR80 FWR63 FWR80 | read more |
![]() | 6 | G1/8" | -0.6 ... 10 [bar] | 500 [l/min] | WWR1160 WWR1200 | read more |
![]() | 6 | M5 | -0.6 ... 10 [bar] | 150 [l/min] | HWR63 HWR80 WWR63 WWR80 FWR63 FWR80 | read more |