all energy elements with fluidic transmission

Number of fluid couplingsFixing threadOperating pressure max.Flow per connector max.Suitable for tool changerProducts
1 G1/2" 250 [bar] 25 [l/min] WWR1160
WWR1200
read more
1 G1/4" 150 [bar] 12 [l/min] WWR1160
WWR1200
WWR100
WWR125
WWR160
read more
2 G1/2" 250 [bar] 25 [l/min] WWR1160
WWR1200
read more
4 G1/2" 250 [bar] 25 [l/min] WWR1160
WWR1200
read more