Series FGR
FGR1000 series
Suitable for low loads
Connection flange according to EN ISO 9409-1: TK 40 ... TK 50
Axis compensation in the X-Y plane and rotation about the Z axis
Product
Series XYR1000
XYR1000 Series
Suitable for low to high loads
Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
Axis compensation in the X-Y plane
Product
Series ZR1000
ZR1000 series
Suitable for low to high loads
Connection flange according to EN ISO 9409-1: TK40 ... TK200
Axis compensation for the Z-axis
Product
ARP series
ARP series
Suitable for low to medium loads
Connection flange according to EN ISO 9409-1: TK 40 ... TK 160
Axis compensation for all linear and rotary movements