Locknut
Series PVM
Available for M4-M36
A nut made of stainless steel is supplied for each industrial shock absorber. When installing in a drilled hole with no threading, an additional nut for attachment on both sides can be ordered at the same time.
Order-No. | Thread | Weight | PWIS-free | |
---|---|---|---|---|
PVM04X05-A | M4 | 1 [g] | Yes | |
PVM05X05-A | M5 | 1 [g] | Yes | |
PVM06X05-A | M6 | 1 [g] | Yes | |
PVM08X10-A | M8 | 1 [g] | Yes | |
PVM10X10-A | M10 | 3 [g] | Yes | |
PVM12X10-A | M12 | 4 [g] | Yes | |
PVM14X10-A | M14 | 5 [g] | Yes | |
PVM14X15-A | M14 | 6 [g] | Yes | |
PVM16X10-A | M16 | 6 [g] | Yes | |
PVM16X15-A | M16 | 8 [g] | Yes | |
PVM20X15-A | M20 | 14 [g] | Yes | |
PVM22X15-A | M22 | 18 [g] | Yes | |
PVM25X15-A | M25 | 26 [g] | Yes | |
PVM27X15-A | M27 | Yes | ||
PVM27X30-A | M27 | 31 [g] | Yes | |
PVM33X15-A | M33 | 63 [g] | Yes | |
PVM36X15-A | M36 | 83 [g] | Yes | |
PVM45X15-A | M45 | Yes | ||
PVM45X20-A | M45 | Yes |