Universal Robots
Robot
Series URe
Flexible automation
Short changeover times
Series features
Reach up to 850 mm
Reach up to 1,300 mm
Accuracy 0.02 mm
Accuracy 0.03 mm
Max. TCP of up to 1.0 m/s
Possibility to use cobot skills
Reach up to 500 mm
Overview