Security scanner
Mechanical options
Customizable
SICK technology
Configurable protective field
8 monitoring cases
4 shutdown paths in each case
Series features
Range up to 7.5 m
Performance level d
Detection angle 275°
Acquisition level 2D
Overview