ZGA80X300-32-FS1

Vacuum gripping system
Series ZGA
Technical Data
Vacuum generator type | Vacuum cartridge |
Dimensions | 80x300 [mm] |
Vacuum cartridge type | ZVCL303 |
Number of compressed air connections | 1 |
Levels and number of vacuum cartridges | 2 |
Sealing element | Sealing foam mat |
Operating pressure max. | 7 [bar] |
Compressed air connection | G1/4" inside |
Height of the sealing element | 10 [mm] |
Noise level max. | 65 [dB] |
Hole pattern of the sealing foam mat | Round Ø5 |
Weight | 1.84 [kg] |
impermeable to air | |
Replaceable suction plate | Yes |
Air consumption at 6 bar | 208 [l/min] |
Number of stages Vacuum cartridge | 3 |
Valve type of the area gripper | Flow resistance |
Vacuum filter | Yes |
Volume flow | 724 [l/min] |