ZGA130X600-38-FS1-P

Vacuum gripping system
Series ZGA
Technical Data
Vacuum generator type | Vacuum cartridge |
Dimensions | 130x600 [mm] |
Vacuum cartridge type | ZVCL303 |
Blow-off control valve | Yes |
Connection of the vacuum switch | Plug, M8, 4-pin |
Number of compressed air connections | 1 |
Levels and number of vacuum cartridges | 8 |
Sealing element | Sealing foam mat |
Air control valve version | NC |
Operating pressure max. | 7 [bar] |
Digital vacuum switch | Yes |
Compressed air connection | G1/4" inside |
Electr. connection solenoid valve | Cable connection to plug |
Height of the sealing element | 10 [mm] |
Noise level max. | 60 [dB] |
Hole pattern of the sealing foam mat | Round Ø5 |
Weight | 5.2 [kg] |
impermeable to air | |
Air control valve | Yes |
Replaceable suction plate | Yes |
Air consumption at 6 bar | 832 [l/min] |
Solenoid valve | Yes |
Switching output | PNP |
Voltage | 24 [V] |
Number of stages Vacuum cartridge | 3 |
Valve type of the area gripper | Flow resistance |
Vacuum filter | Yes |
Volume flow | 2896 [l/min] |