ZSA-V-DP

Technical Data
ConnectionCable with connector
Fixing threadM8
Response time2.5 [ms]
No. of contacts4
Operating mediumCompressed air, non-corrosive gases, non-flammable gases
Supply voltage12 ... 24 [V DC]
Operating temperature0 ... +50 [°C]
Switching outputPNP
Protection to IEC 60529IP65
Weight0.135 [kg]