ZFBL5040-S3-14M-M

Bellows suction cup
Series ZFBL
- Diameter of outer lip: 50 mm
- Diameter of inner lip: 40 mm
- Optimum geometry
- For irregular and convex surfaces
- Enhanced safety due to dual lip
- Application areas
- Life science
- Food and beverages
Technical Data
Diameter | 50 [mm] |
Material | Silicone |
Fixing thread | G1/4" external |
Filter type | Mesh filter |
Lifting force vertical at -20 kPa | 1.9 [kg] |
Lifting force vertical at -60 kPa | 3.98 [kg] |
Lifting force vertical at -90 kPa | 5.25 [kg] |
Shore hardness | 30 |
Suction cup shape | round |
Color | Translucent blue |
Operating temperature | -70 ... +200 [°C] |
Volume | 32.3 [cm³] |
Weight | 0.032 [kg] |
Downloads
PDF datasheet
Download