F015-10-031

Fluid dampers
Series Giganto
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-increasing |
Damper force | 340 [N] |
Damper tolerance | +40/-40 [N] |
Damper speed | 50 [mm/s] |
Free-run | No |
Damper spring return | Yes |
Damper housing color | Gray RAL7035 |
Damper cover color | Gray RAL7035 |
Damper Ø housing | 10 [mm] |
Damper housing length | 42 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download