WER3000FPN01-00

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Data transmission | Profinet/Industrial Ethernet |
No. of contacts | 4 |
Fixing thread | M12 |
Series | WER3000 |
Transmission mode | Communication |
Compatible with installation size | WWR100-B / WWR125-B / WWR160-B / WWR1160 / WWR1200 |
Compatible with | Fixed part |
Connection type | Plug-in Connector |
Connection type | Socket |
Connection type | Round plug |
Joining force | 40 [N] |
Release force | 40 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.11 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LPN01-00 | 4 | Round plug | M12 | ![]() |
WER3000LLN00-00-A | ![]() |