WER3000FPL01-04

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Number of fluid couplings | 1 |
Fixing thread | G3/8" |
Flow per connector | 1100 [l/min] |
Series | WER3000 |
Transmission mode | pneumatic |
Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
Compatible with | Fixed part |
Operating pressure | -0.6 ... 10 [bar] |
Protection to IEC 60529 | IP54 |
Weight | 0.13 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LPL01-04 | G3/8" | ![]() | ||
WER3000LLN00-00-A | ![]() |