MCM-PN-00-00-A

Master Communication Module
Series MCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
- No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
- No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
- Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
- 8 advanced grippers, 16 basic grippers or 16 digital devices
- Industrial design
- IP67 certified
- Secure and reliable communication thanks to redundant signals and a maximum packet data error rate of 10-⁹
Technical Data
Control | Profinet |
Number of grippers, max. | 16 |
IO-Link class | Class A/B |
IO-Link version | 1.1 |
Frequency range | 2.4 [GHz] |
Antenna | SMA screw connector |
Number of antennas | 3 [piece] |
Voltage | 24 [V] |
Supply voltage | 18 ... 32 [V DC] |
Supported transmission protocol | COM 3 |
Mounting options | Screw mounting |
Operating temperature | -25 ... +70 [°C] |
Protection to IEC 60529 | IP67 |
Weight | 227 [g] |
Certificates
EU (CE) TigoMaster 2TH - CT241-0003t2-02
FCC TigoMaster 2TH - CT241-0003t2-02
Japan MIC TigoMaster 2TH - CT241-0003t2-02
Profinet TigoMaster 2TH - CT241-0003t2-02
Reach TigoMaster 2TH Certificate of Compliance
RoHS TigoMaster 2TH Certificate of Compliance