Adaptation of our handling technology and the MATCH - End-of-Arm-Ecosystem to a variety of robots
Full control directly on the teach pendant
Manual control and predefined programming functions
ADP - Advanced Data Package - Includes a comfort app for controlling a gripper, HMI software for configuring the grippers and the associated operating instructions for download.
SCM-C - Smart Communication Module - Is a master gateway and is compatible with all Zimmer Group IO-Link components. These can be found under the designations SCM-C-xx-xx-A.
SCM-F - Smart Communication Module - Is a robot module with RS485 interface. Compatible with UR and Fanuc robots. These can be found under the designations LWR50F-xx-xx-A.