Comfort APPs

  • Adaptation of our handling technology and the MATCH - End-of-Arm-Ecosystem to a variety of robots
  • Full control directly on the teach pendant
  • Manual control and predefined programming functions
  • ADP - Advanced Data Package - Includes a comfort app for controlling a gripper, HMI software for configuring the grippers and the associated operating instructions for download.
  • SCM-C - Smart Communication Module - Is a master gateway and is compatible with all Zimmer Group IO-Link components. These can be found under the designations SCM-C-xx-xx-A.