GPP5004NO-AL-A

2-Jaw Parallel Grippers
Series GPP5000
"The best"
- Aluminum Linear Guide – The alternative
Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems.
Equipment/Options
- IP40
- Magnetic field sensor
- Purged air
- Long stroke / Spring opening
- 15 million maintenance-free cycles (max.)
- Aluminum Linear Guide
Technical Data
Stroke per jaw | 4 [mm] |
Gripping force in opening | 295 [N] |
Gripping force secured by spring min. | 80 [N] |
Closing time | 0.025 [s] |
Opening time | 0.015 [s] |
Dead weight of mounted gripper finger max. | 0.18 [kg] |
Length of the gripper fingers max. | 70 [mm] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 7 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | -10 ... +90 [°C] |
Air volume per cycle | 12 [cm³] |
Clean room applications according to DIN EN ISO 14644-1 | 4 |
Protection to IEC 60529 | IP40 |
Protected against corrosion | No |
Weight | 0.19 [kg] |
Accessory
Benefits in detail

- Wedge hook mechanism
Supports to absorb high forces and moments Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers Also available in steel / aluminum variant - Mounting block
mounting for inductive proximity switch - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Drive
Double-acting pneumatic rotor cylinder - Mounting and positioning
Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height - Sensing slot
mounting and positioning of magnetic field sensors - Dual lip seal
IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability
SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*
*Certifications are valid for all versions only up to installation size GPP5016
