TPC-RS30X19H

Profile dampers BasicStop
Series Radial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 1,2 - 427 J
- Damping percentage: up to 60%
Technical Data
Maximum energy absorption per stroke in continuous operation | 6 [J] |
Maximum energy absorption per hour in continuous operation | 180 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 18 [J] |
Stroke max. | 19 [mm] |
Height H at stroke=0 | 30 [mm] |
Max. screw-in depth E | 5 [mm] |
Thread | M5 |
Weight | 11 [g] |
Angle of Impact max. | 30 [°] |
LABS-compliant | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |