MKRS1600A-LP-A

Clamping element
Series MKRS

  • Independent of the manufacturer
    For circular guides and shaft guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Safety element
    Safe clamping in case of energy failure
Technical Data
Holding force300 [N]
Operating pressure min.4 [bar]
Shaft Ø16 [mm]
Installation directionfrom above
Holding torque2 [Nm]
Operating pressure max.6.5 [bar]
max. length clamping56
Wiper-
Weight0.38 [kg]
Benefits in detail
  1. Circular guide
    Compatible with circular and shaft guides
  2. Wedge-type gear
    Power transmission between piston and clamping jaw
  3. Clamping jaw
    Pressed at the circular guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit